Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-314【14 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-314
【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Dim.…M3 x 14
・Qty. per unit…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MC-314

Part Number
EA949MC-314
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.32 €

14 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-314, part number EA949MC-314.
You can find the detail information about specifications and dimensions on part number EA949MC-314.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360