Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-612【12 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-612
【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Dim.…M6 x 12
・Qty. per unit…12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MC-612

Part Number
EA949MC-612
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.54 €

12 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360