Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1015【4 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1015
【Product Specifications】
・Material-Stainless steel
・Dim.…M10 x 15
・Coarse thread
・Qty. per unit…4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MD-1015

Part Number
EA949MD-1015
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.71 €

4 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360