Confirmed

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1040【2 pieces】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1040 EA949MD-1040

Part number:

EA949MD-1040
Clear
Quantity:
Pack (2 pieces)
Loading...

Part number list

Number of items
Part number
EA949MD-1040
Minimum order quantity
1 packs

2 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.35 €
( 12.32 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel
・Dim.…M10 x 40
・Coarse thread
・Qty. per unit…2

Part number has been confirmed