Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-306【24 Pieces Per Package】

Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-306
【Product Specifications】
・Material-Stainless steel
・Dim.…M3 x 6
・Qty. per unit…24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MF-306

Part Number
EA949MF-306
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.36 €

24 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-306, part number EA949MF-306.
You can find the detail information about specifications and dimensions on part number EA949MF-306.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360