Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-320【18 Pieces Per Package】

Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-320
【Product Specifications】
・Material-Stainless steel
・Dim.…M3 x 20
・Qty. per unit…18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MF-320

Part Number
EA949MF-320
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.44 €

18 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-320, part number EA949MF-320.
You can find the detail information about specifications and dimensions on part number EA949MF-320.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360