Butterfly Nut [Stainless] EA949SD-14A【8 Pieces Per Package】

Butterfly Nut [Stainless] EA949SD-14A
【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Size …M6
・Qty. Per Unit …8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SD-14A

Part Number
EA949SD-14A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.35 €

8 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360