Butterfly Nut [Stainless] EA949SD-16A【4 Pieces Per Package】

Butterfly Nut [Stainless] EA949SD-16A
【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Size …M10
・Qty. Per Unit …4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SD-16A

Part Number
EA949SD-16A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.80 €

4 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Butterfly Nut [Stainless] EA949SD-16A, part number EA949SD-16A.
You can find the detail information about specifications and dimensions on part number EA949SD-16A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360