Butterfly Nut [Trivalent Chromate] EA949SD-6A【4 Pieces Per Package】

Butterfly Nut [Trivalent Chromate] EA949SD-6A
【Product Specifications】
・Material …Iron (Trivalent Chromate )
・Coarse Pitch Thread
・Size …M10
・Qty. Per Unit …4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SD-6A

Part Number
EA949SD-6A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.08 €

4 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Butterfly Nut [Trivalent Chromate] EA949SD-6A, part number EA949SD-6A.
You can find the detail information about specifications and dimensions on part number EA949SD-6A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360