Screw (Urea Screw) EA949TP-132【6 Pieces Per Package】

Screw (Urea Screw) EA949TP-132
【Product Specifications】
・Material-Knob: Urea resinScrew: Steel (trivalent chromate)
・Dim. (mm)…M3 x 8
・Color…White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949TP-132

Part Number
EA949TP-132
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.40 €

6 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Screw (Urea Screw) EA949TP-132, part number EA949TP-132.
You can find the detail information about specifications and dimensions on part number EA949TP-132.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360