Recoil Insert Thread (Coarse) EA949VD-8M【10 Pieces Per Package】

Recoil Insert Thread (Coarse) EA949VD-8M
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M8-1.25
・Length (mm)…12
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VD-8M

Part Number
EA949VD-8M
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.23 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Recoil Insert Thread (Coarse) EA949VD-8M, part number EA949VD-8M.
You can find the detail information about specifications and dimensions on part number EA949VD-8M.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360