Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[UNC] Recoil Kit with Tap EA949VG-3A

[UNC] Recoil Kit with Tap EA949VG-3A EA949VG-3A

Part number:

EA949VG-3A
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA949VG-3A
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
115.43 €
( 137.36 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-#12-24
・No. of recoils-15pcs

Part number has been confirmed