Ball Valve Lockout EA983TA-11

Ball Valve Lockout EA983TA-11
【Product Specifications】
・Locks out the ball valve handle to prevent it from being rotated
・Material-Polypropylene
・Key hole dia.--11: 7.2mm, -12: 7.9mm
・Padlock is sold separately.
・Dim. (mm)…136.5 x 78.7 x 82.6(H)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA983TA-11

Part Number
EA983TA-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.39 €

1 24 Days

Loading...

  1. 1

This page is Ball Valve Lockout EA983TA-11, part number EA983TA-11.
You can find the detail information about specifications and dimensions on part number EA983TA-11.

Tech Support