Caster (Fixing Bracket) Wheel Diameter × Width: 80 × 25 mm

Caster (Fixing Bracket) Wheel Diameter × Width: 80 × 25 mm
【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Fixed
・Wheel dia. x W…80 x 25mm
・Load capacity…50kg
・Overall height…102mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986JA-80

Part Number
EA986JA-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.55 €

1 14 Days

Loading...

  1. 1

This page is Caster (Fixing Bracket) Wheel Diameter × Width: 80 × 25 mm, part number EA986JA-80.
You can find the detail information about specifications and dimensions on part number EA986JA-80.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360