Caster (Swivel Bracket and Stainless Steel) Wheel Diameter × Width: 100 × 35 mm

Caster (Swivel Bracket and Stainless Steel) Wheel Diameter × Width: 100 × 35 mm
【Product Specifications】
・Plain bearing
・Operating temperature range: -25 to 70℃
・Material-Metal parts:Stainless、Wheel:polyurethane
・Specification-Swivelwithout brake
・Wheel dia.xWidth-100x35mm
・Load capacity-300kg
・Overall height-130mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986LH-100

Part Number
EA986LH-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.66 €

1 24 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket and Stainless Steel) Wheel Diameter × Width: 100 × 35 mm, part number EA986LH-100.
You can find the detail information about specifications and dimensions on part number EA986LH-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360