Castors (Steel Wheel) [for Rail] EA986NV-150

Castors (Steel Wheel) [for Rail] EA986NV-150
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: cast steel, Fitting: steel
・Wheel with grease nipple
・Wheel dia. x W…150 x 36mm
・Load…1,000kg
・Height…200mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986NV-150

Part Number
EA986NV-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

281.20 €

1 6 Days

Loading...

  1. 1

This page is Castors (Steel Wheel) [for Rail] EA986NV-150, part number EA986NV-150.
You can find the detail information about specifications and dimensions on part number EA986NV-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360