Caster (Two Wheels) Wheel Diameter × Width: 50 × 49 mm

Caster (Two Wheels) Wheel Diameter × Width: 50 × 49 mm
【Product Specifications】
・Mount height-57.5mm
・Wheel diameter x Width-50 x 49mm
・Material-Nylon
・Load capacity-60kg
・Screw size-M12 x 22mm
・Specification…Without brake

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PA-50

Part Number
EA986PA-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.98 €

1 6 Days

Loading...

  1. 1

This page is Caster (Two Wheels) Wheel Diameter × Width: 50 × 49 mm, part number EA986PA-50.
You can find the detail information about specifications and dimensions on part number EA986PA-50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360