Caster (With Fixing Bracket and Brake) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 120 kg

Caster (With Fixing Bracket and Brake) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 120 kg
【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:urethane
・Heat-proof temperature--15 to 70℃
・Description- With a fixed stopper
・Wheel dia. x Width(mm)-75 x 32
・Load capacity(kg)-120
・Overall height-100mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-61

Part Number
EA986PN-61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.64 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Fixing Bracket and Brake) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 120 kg, part number EA986PN-61.
You can find the detail information about specifications and dimensions on part number EA986PN-61.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360