Caster (With Swivel Bracket) Wheel Diameter × Width: 65 × 25 mm

Caster (With Swivel Bracket) Wheel Diameter × Width: 65 × 25 mm
【Product Specifications】
・Material-Fitting:chrome plating, Whee:rubber
・Specification-Swivel
・Wheel dia. x Width-65 x 25mm
・Load capacity-50kg
・Overall height-85mm
・Weight-approx. 370g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PT-12

Part Number
EA986PT-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.16 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Swivel Bracket) Wheel Diameter × Width: 65 × 25 mm, part number EA986PT-12.
You can find the detail information about specifications and dimensions on part number EA986PT-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360