Configure

Neodymium Cap, Square【3 pieces】

Neodymium Cap, Square

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Attraction Froce (Range)

(N)

Attraction Force (Specific)

(N)

Width

(mm)

Length

(mm)

Wall Thickness

(mm)

Surface Treatment

Special Notes

RoHS?Minimum order quantity
70.1~80.0
59.584
13.5
20
5
Zinc Plating
M3 Countersink
10
1 packs

3 pieces

100.1~
185.71
13.5
50
5
Zinc Plating
M3 Countersink
10
1 packs

3 pieces

70.1~80.0
59.584
13.5
20
5
Zinc Plating
M3 Countersink Bolt Included
10
1 packs

3 pieces

100.1~
249.9
25
34.5
7.5
Ni plating
M5 Countersink Bolt Included
10
1 packs

3 pieces

100.1~
185.71
13.5
50
5
Zinc Plating
M3 Countersink Bolt Included
10
1 packs

3 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
22.98 €
( 27.35 € )
6 working days
64.10 €
( 76.28 € )
8 working days
26.88 €
( 31.99 € )
6 working days
72.22 €
( 85.94 € )
6 working days
72.02 €
( 85.70 € )
6 working days

More Information

Basic information

[Features]
· The cap magnet is a product that utilizes magnetic energy effectively.
· Although it adheres only to magnetic surfaces, because the magnetic force of one side is concentrated at the end of the cap, adsorptive force many times that more powerful than that of single magnets (of the same type and size) can be obtained.