Press Bolt (Large Square)

Press Bolt (Large Square)
  • Volume Discount
[Material] Steel
[Nominal of Thread] 10 12 16 20 22 24 27

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPNSQH-ST-M27-150
SPNSQH-ST-M27-200
SPNSQHA-ST-M10-35
SPNSQHA-ST-M10-40
SPNSQHA-ST-M10-45
SPNSQHA-ST-M10-50
SPNSQHA-ST-M10-60
SPNSQHA-ST-M10-70
SPNSQHA-ST-M10-75
SPNSQHA-ST-M10-80
SPNSQHA-ST-M10-90
SPNSQHA-ST-M10-100
SPNSQHA-ST-M16-50
SPNSQHA-ST-M16-60
SPNSQHA-ST-M16-65
SPNSQHA-ST-M16-70
SPNSQHA-ST-M16-75
SPNSQHA-ST-M16-80
SPNSQHA-ST-M16-90
SPNSQHA-ST-M16-100
SPNSQHA-ST-M16-110
SPNSQHA-ST-M16-120
SPNSQHA-ST-M16-130
SPNSQHA-ST-M16-140
SPNSQHA-ST-M16-150
SPNSQHA-ST-M16-160
SPNSQHA-ST-M16-170
SPNSQHA-ST-M16-250
SPNSQHA-ST-M20-65
SPNSQHA-ST-M20-70
SPNSQHA-ST-M20-75
SPNSQHA-ST-M20-80
SPNSQHA-ST-M20-90
SPNSQHA-ST-M20-100
SPNSQHA-ST-M20-110
SPNSQHA-ST-M20-120
SPNSQHA-ST-M20-130
SPNSQHA-ST-M20-140
SPNSQHA-ST-M20-150
SPNSQHA-ST-M20-160
SPNSQHA-ST-M20-180
SPNSQHA-ST-M20-200
SPNSQHA-ST-M20-230
SPNSQHA-ST-M20-240
SPNSQHA-ST-M20-250
SPNSQHA-ST-M20-280
SPNSQHA-ST-M20-300
SPNSQHA-ST-M20-330
SPNSQHA-ST-M22-100
SPNSQHA-ST-M22-110
SPNSQHA-ST-M22-120
SPNSQHA-ST-M22-130
SPNSQHA-ST-M22-150
SPNSQHA-ST-M22-160
SPNSQHA-ST-M22-180
SPNSQHA-ST-M22-200
SPNSQHA-ST-M22-250
SPNSQHA-ST-M22-300
SPNSQHA-ST-M22-350
SPNSQHA-ST-M24-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Length L (mm) Pitch
(mm)

122.99 €

1 6 Days 10271503

141.58 €

1 6 Days 10272003

18.64 €

1 6 Days 1010351.5

20.01 €

1 Available 6 Days 1010401.5

19.98 €

1 6 Days 1010451.5

20.32 €

1 6 Days 1010501.5

17.63 €

1 6 Days 1010601.5

13.79 €

1 6 Days 1010701.5

27.78 €

1 6 Days 1010751.5

29.07 €

1 6 Days 1010801.5

30.28 €

1 6 Days 1010901.5

31.84 €

1 6 Days 10101001.5

32.77 €

1 6 Days 1016502

32.77 €

1 6 Days 1016602

35.29 €

1 6 Days 1016652

36.83 €

1 6 Days 1016702

38.70 €

1 6 Days 1016752

39.67 €

1 6 Days 1016802

28.15 €

1 6 Days 1016902

43.99 €

1 6 Days 10161002

36.27 €

1 6 Days 10161102

44.63 €

1 6 Days 10161202

45.56 €

1 6 Days 10161302

46.81 €

1 6 Days 10161402

51.48 €

1 6 Days 10161502

52.35 €

1 6 Days 10161602

56.16 €

1 6 Days 10161702

64.74 €

1 6 Days 10162502

55.54 €

1 6 Days 1020652.5

57.10 €

1 6 Days 1020702.5

57.75 €

1 6 Days 1020752.5

58.34 €

1 6 Days 1020802.5

59.31 €

1 6 Days 1020902.5

62.40 €

1 6 Days 10201002.5

65.52 €

1 6 Days 10201102.5

68.64 €

1 6 Days 10201202.5

71.76 €

1 6 Days 10201302.5

38.10 €

1 6 Days 10201402.5

78.00 €

1 6 Days 10201502.5

84.24 €

1 6 Days 10201602.5

88.90 €

1 6 Days 10201802.5

90.49 €

1 6 Days 10202002.5

83.56 €

1 6 Days 10202302.5

85.94 €

1 6 Days 10202402.5

89.52 €

1 6 Days 10202502.5

99.79 €

1 6 Days 10202802.5

109.08 €

1 6 Days 10203002.5

116.03 €

1 6 Days 10203302.5

81.11 €

1 6 Days 10221002.5

84.24 €

1 6 Days 10221102.5

87.35 €

1 6 Days 10221202.5

92.03 €

1 6 Days 10221302.5

101.38 €

1 6 Days 10221502.5

83.56 €

1 6 Days 10221602.5

88.32 €

1 6 Days 10221802.5

90.50 €

1 6 Days 10222002.5

113.71 €

1 6 Days 10222502.5

141.56 €

1 6 Days 10223002.5

162.46 €

1 6 Days 10223502.5

83.80 €

1 6 Days 1024803

Loading...

Basic information

Detailed Shape Square Material Steel Surface Treatment Fabric
Thread Type Metric Coarse Sales Unit Low Quantity (can be purchased from one)

Tech Support