(+) Up Setting PD=1【250 Pieces Per Package】

(+) Up Setting PD=1
[Material] Steel
[Nominal of Thread] 6

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXPPNHND-ST3W-M6-16
HXPPNHND-ST3W-M6-20
HXPPNHND-ST-M6-16
HXPPNHND-ST-M6-20
HXPPNHND-STC-M6-16
HXPPNHND-STCB-M6-16
HXPPNHND-STCB-M6-20
HXPPNHND-STH-M6-16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm) Surface Treatment

47.35 €

250 Pieces Per Package

1 pack 6 Days 1016[Trivalent Chromate] Trivalent White

52.74 €

250 Pieces Per Package

1 pack 6 Days 1020[Trivalent Chromate] Trivalent White

47.12 €

250 Pieces Per Package

1 pack 6 Days 1016[Not Provided] Fabric

52.32 €

250 Pieces Per Package

1 pack 6 Days 1020[Not Provided] Fabric

43.48 €

250 Pieces Per Package

1 pack 6 Days -16[Chromate Plating] Chromate Plating

51.82 €

250 Pieces Per Package

1 pack 6 Days -16[Chromate Plating] Black Chromate

57.78 €

250 Pieces Per Package

1 pack 6 Days -20[Chromate Plating] Black Chromate

77.31 €

250 Pieces Per Package

1 pack 15 Days 1016[Chrome Plating] Chrome Plated

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 6 Material Steel
Mounting Hole Shape Phillips Head Pitch(mm) 1 Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Hexagon Sales Unit Box/Package

Tech Support