Porous (+) Panhead P = 4 (for Thin Plate)【400-2,000 Pieces Per Package】

Porous (+) Panhead P = 4 (for Thin Plate)
  • Promotional pricing ends 30/11/2024
[Material] Steel
[Nominal of Thread] 3 4 5

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPPNHND-ST3B-M4-8
CSPPNHNDD-ST3W-M3-6
CSPPNHNDD-ST3W-M3-8
CSPPNHNDD-ST3W-M3-10
CSPPNHNDD-ST3W-M3-12
CSPPNHNDD-ST3W-M3-14
CSPPNHNDD-ST3W-M3-16
CSPPNHNDD-ST3W-M4-14
CSPPNHNDD-ST3W-M4-18
CSPPNHNDD-ST3W-M5-18
CSPPNHNDE-ST3W-M4-16
CSPPNHNDE-ST3W-M4-20
CSPPNHNDF-ST3W-M5-8
CSPPNHNDF-ST3W-M5-10
CSPPNHNDF-ST3W-M5-12
CSPPNHNDF-ST3W-M5-14
CSPPNHNDF-ST3W-M5-16
CSPPNHNDF-ST3W-M5-20
CSPPNHNDG-ST3W-M4-6
CSPPNHNDG-ST3W-M4-12
CSPPNHNDH-ST3W-M4-10
CSPPNHNDI-ST3W-M4-8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)

79.02 €

1,300 Pieces Per Package

1 pack 15 Days 1048[Trivalent Chromate] Trivalent Black0.7

53.53 €

2,000 Pieces Per Package

1 pack 6 Days 1036[Trivalent Chromate] Trivalent White0.5

48.18 €

1,800 Pieces Per Package

1 pack 6 Days 1038[Trivalent Chromate] Trivalent White0.5

40.79 €

1,500 Pieces Per Package

1 pack 6 Days 10310[Trivalent Chromate] Trivalent White0.5

57.27 €

2,000 Pieces Per Package

1 pack 6 Days 10312[Trivalent Chromate] Trivalent White0.5

57.14 €

1,800 Pieces Per Package

1 pack 6 Days 10314[Trivalent Chromate] Trivalent White0.5

52.60 €

1,500 Pieces Per Package

1 pack 6 Days 10316[Trivalent Chromate] Trivalent White0.5

42.97 €

900 Pieces Per Package

1 pack 6 Days 10414[Trivalent Chromate] Trivalent White0.7

43.67 €

800 Pieces Per Package

1 pack 6 Days 10418[Trivalent Chromate] Trivalent White0.7

39.79 €

450 Pieces Per Package

1 pack 6 Days 10518[Trivalent Chromate] Trivalent White0.8

41.01 €

800 Pieces Per Package

1 pack 6 Days 10416[Trivalent Chromate] Trivalent White0.7

40.97 €

700 Pieces Per Package

1 pack 6 Days 10420[Trivalent Chromate] Trivalent White0.7

58.76 €

800 Pieces Per Package

1 pack 6 Days 1058[Trivalent Chromate] Trivalent White0.8

51.42 €

700 Pieces Per Package

1 pack 6 Days 10510[Trivalent Chromate] Trivalent White0.8

29.18 €

20.43 €

600 Pieces Per Package

1 pack Same day

Stock

10512[Trivalent Chromate] Trivalent White0.8

41.10 €

500 Pieces Per Package

1 pack 6 Days 10514[Trivalent Chromate] Trivalent White0.8

42.75 €

500 Pieces Per Package

1 pack 6 Days 10516[Trivalent Chromate] Trivalent White0.8

36.94 €

400 Pieces Per Package

1 pack 6 Days 10520[Trivalent Chromate] Trivalent White0.8

77.79 €

1,500 Pieces Per Package

1 pack 6 Days 1046[Trivalent Chromate] Trivalent White0.7

43.99 €

1,000 Pieces Per Package

1 pack 6 Days 10412[Trivalent Chromate] Trivalent White0.7

51.04 €

1,200 Pieces Per Package

1 pack 6 Days 10410[Trivalent Chromate] Trivalent White0.7

35.20 €

24.64 €

1,300 Pieces Per Package

1 pack Same day

Stock

1048[Trivalent Chromate] Trivalent White0.7

Loading...

  1. 1

Basic information

Detailed Shape Pan Material Steel Mounting Hole Shape Phillips Head
Tip Shape Flat End Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Box/Package

Tech Support