Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (inch) | Nominal Dimensions | |
---|---|---|---|---|---|---|---|
3.69 € | 1 | 6 Days | 10 | 3/8 | 15A | ||
3.80 € | 1 | 6 Days | 10 | 3/8 | 20A | ||
4.05 € | 1 | 6 Days | 10 | 3/8 | 25A | ||
4.53 € | 1 | Available | 6 Days | 10 | 3/8 | 32A | |
4.81 € | 1 | 6 Days | 10 | 3/8 | 40A | ||
5.17 € | 1 | 6 Days | 10 | 3/8 | 50A | ||
5.91 € | 1 | 6 Days | 10 | 3/8 | 65A | ||
6.44 € | 1 | 6 Days | 10 | 3/8 | 80A | ||
8.25 € | 1 | 6 Days | 10 | 3/8 | 100A | ||
11.87 € | 1 | 6 Days | 10 | 3/8 | 125A | ||
12.85 € | 1 | 6 Days | 10 | 3/8 | 150A | ||
2.86 € | 1 | Available | 6 Days | 10 | 5/16 | 15A | |
2.82 € | 1 | 6 Days | 10 | 5/16 | 20A | ||
3.24 € | 1 | Available | 6 Days | 10 | 5/16 | 25A | |
3.17 € | 1 | 6 Days | 10 | 5/16 | 32A | ||
3.95 € | 1 | 6 Days | 10 | 5/16 | 50A |
Loading...
Material | Stainless Steel | Surface Treatment | N/A | Thread ridge Type | Metric Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) |