Alnico Deep Pot Magnet

Alnico Deep Pot Magnet
  • Promotional pricing
  • Volume Discount
[Specifications]
・Shape: Round
・Magnet Type (Material): Alnico Magnet

Alnico deep pot magnets.

[Features]
・Alnico deep pot magnets, max operating temperature 220℃
・Mild steel pot , aluminium spacer
・Painted red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
829
830
831
832
833
834
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

3.72 €

1 Available Same day

Stock

10Up to 10.09.819.515

5.52 €

2.32 €

1 Available Same day

Stock

1010.1 to 20.019.6212.715.9

6.03 €

30 Available 17 Days 1020.1 to 30.025.996517.516

7.20 €

5 Available 3 Days 1030.1 to 40.039.2420.519

12.00 €

1 Available Same day

Stock

1050.1 to 60.059.8412725

24.03 €

8 Available 17 Days 10100.1 or More144.69753530

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Alnico Magnet Heat Resistant Temperature(C°) 220

Tech Support