Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Size (mm) | Thread Pitch (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 5 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 6 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 8 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 10 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 12 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 16 | |
2.03 € | 1 | Available | 14 Days | M3 | 0.5 | 20 | |
2.04 € | 1 | Available | 14 Days | M3 | 0.5 | 25 | |
2.07 € | 1 | Available | 14 Days | M3 | 0.5 | 30 | |
2.14 € | 1 | Available | 14 Days | M3 | 0.5 | 35 | |
2.08 € | 1 | Available | 14 Days | M4 | 0.7 | 5 | |
2.22 € | 1 | Available | 14 Days | M4 | 0.7 | 6 | |
2.22 € | 1 | Available | 14 Days | M4 | 0.7 | 8 | |
2.22 € | 1 | Available | 14 Days | M4 | 0.7 | 10 | |
2.22 € | 1 | Available | 14 Days | M4 | 0.7 | 12 | |
2.22 € | 1 | Available | 14 Days | M4 | 0.7 | 16 | |
2.24 € | 1 | Available | 14 Days | M4 | 0.7 | 20 | |
2.33 € | 1 | Available | 14 Days | M4 | 0.7 | 25 | |
2.35 € | 1 | Available | 14 Days | M4 | 0.7 | 30 | |
2.35 € | 1 | Available | 14 Days | M4 | 0.7 | 35 | |
2.40 € | 1 | Available | 14 Days | M4 | 0.7 | 40 | |
2.47 € | 1 | Available | 14 Days | M4 | 0.7 | 45 | |
2.56 € | 1 | Available | 14 Days | M4 | 0.7 | 50 | |
2.36 € | 1 | Available | 14 Days | M5 | 0.8 | 6 | |
2.40 € | 1 | Available | 14 Days | M5 | 0.8 | 8 | |
2.21 € | 1 | Available | 14 Days | M5 | 0.8 | 10 | |
2.21 € | 1 | Available | 14 Days | M5 | 0.8 | 12 | |
2.21 € | 1 | Available | 14 Days | M5 | 0.8 | 16 | |
2.22 € | 1 | Available | 14 Days | M5 | 0.8 | 20 | |
2.26 € | 1 | Available | 14 Days | M5 | 0.8 | 25 | |
2.29 € | 1 | Available | 14 Days | M5 | 0.8 | 30 | |
2.36 € | 1 | Available | 14 Days | M5 | 0.8 | 35 | |
2.37 € | 1 | Available | 14 Days | M5 | 0.8 | 40 | |
2.42 € | 1 | Available | 14 Days | M5 | 0.8 | 45 | |
2.44 € | 1 | Available | 14 Days | M5 | 0.8 | 50 | |
2.47 € | 1 | Available | 14 Days | M5 | 0.8 | 55 | |
2.50 € | 1 | Available | 14 Days | M5 | 0.8 | 60 | |
2.53 € | 1 | Available | 14 Days | M5 | 0.8 | 65 | |
2.61 € | 1 | Available | 14 Days | M5 | 0.8 | 70 | |
2.24 € | 1 | Available | 14 Days | M6 | 1.0 | 8 | |
2.18 € | 1 | Available | 14 Days | M6 | 1.0 | 10 | |
2.21 € | 1 | Available | 14 Days | M6 | 1.0 | 12 | |
2.22 € | 1 | Available | 14 Days | M6 | 1.0 | 16 | |
2.24 € | 1 | Available | 14 Days | M6 | 1.0 | 20 | |
2.29 € | 1 | Available | 14 Days | M6 | 1.0 | 25 | |
2.30 € | 1 | Available | 14 Days | M6 | 1.0 | 30 | |
2.35 € | 1 | Available | 14 Days | M6 | 1.0 | 35 | |
2.36 € | 1 | Available | 14 Days | M6 | 1.0 | 40 | |
2.40 € | 1 | Available | 14 Days | M6 | 1.0 | 45 | |
2.50 € | 1 | Available | 14 Days | M6 | 1.0 | 50 | |
2.61 € | 1 | Available | 14 Days | M6 | 1.0 | 55 | |
2.69 € | 1 | Available | 14 Days | M6 | 1.0 | 60 | |
2.78 € | 1 | Available | 14 Days | M6 | 1.0 | 65 | |
2.90 € | 1 | Available | 14 Days | M6 | 1.0 | 70 | |
3.04 € | 1 | Available | 14 Days | M6 | 1.0 | 75 | |
3.22 € | 1 | Available | 14 Days | M6 | 1.0 | 80 | |
3.28 € | 1 | Available | 14 Days | M6 | 1.0 | 90 | |
3.36 € | 1 | Available | 14 Days | M6 | 1.0 | 100 | |
3.43 € | 1 | Available | 24 Days | M6 | 1.0 | 110 | |
3.54 € | 1 | Available | 14 Days | M6 | 1.0 | 120 |
Loading...
Shape | Socket Head Cap Screw (F01) | Surface Finish | Blue Coated |
---|
Configure
Basic Attributes
Thread Size(mm)
Thread Pitch(mm)
Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes