Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Locating, Positioning, Jigs & Fixtures
NAAMS Components
NAAMS Socket Screws
Socket FlatHead Cap Screws (Blue Coated) (F03 Series)
Configure
Clear all
Thread Size(mm)
M4
M8
M10
M16
Thread Pitch(mm)
0.7
1.25
1.5
2.0
Length(mm)
10
12
45
Type
NAAMS-F030B
NAAMS-F031B
CAD
3D
Est. shipping days
All
Within 14 working days
Suburban Bolt & Supply
Socket FlatHead Cap Screws (Blue Coated) (F03 Series)
Catalog
Part number:
Still undefined.
4
possible part numbers found.
Product data
CAD data download
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
F030407B
F030808B
F031015B
F031615B
Thread Size
(mm)
Thread Pitch
(mm)
Length
(mm)
Minimum order quantity
M4
0.7
10
1 pieces
M8
1.25
12
1 pieces
M10
1.5
45
1 pieces
M16
2.0
45
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
2.01 €
(
2.39 €
)
14 working days
2.04 €
(
2.43 €
)
14 working days
2.61 €
(
3.11 €
)
14 working days
6.50 €
(
7.74 €
)
14 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...