Configure
  • Thread Nominal (M)
  • Material
    • Steel
    • Stainless
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

E-LOCK Nut (Square Weld Nut)【375 to 750 pieces】

E-LOCK Nut (Square Weld Nut)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Product information

E-LOCKナット(四角溶接ナットタイプ):関連画像

Part number list

Number of items

Thread Nominal (M)

Material

RoHS?Minimum order quantity
10
[Steel] Steel
10
1 packs

375 pieces

6
[Stainless] Stainless Steel (EN 1.4301 Equiv.)
10
1 packs

500 pieces

8
[Stainless] Stainless Steel (EN 1.4301 Equiv.)
10
1 packs

750 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
161.27 €
( 191.91 € )
6 working days
356.33 €
( 424.03 € )
6 working days
743.44 €
( 884.69 € )
6 working days

More Information

Basic information

[Material] Steel/SUS307J3 equivalent
[Surface Processing] None
[Nominal of Thread (M)] 4/5/6/8/10
[Application/Function] For welding
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package

Caution

  • This is a representative image. See the product standards for details.