Spacer / round / plastic / double-sided internal thread / ARA

Spacer / round / plastic / double-sided internal thread / ARA
[Nominal Thread Diameter (M)] 2.6 / 3 / 4 / 5
[Materials] ABS
[Color] Ivory, black
[Thermal Deformation Temperature] 1.82 Mpa, 85°C
[UL Standard] UL94-HB (material)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARA-310B
ARA-410B
ARA-540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter D
(φ)
Length L
(mm)

0.40 €

50 19 Days 10610

0.44 €

50 20 Days 10810

0.93 €

50 20 Days 101040

Loading...

  1. 1

Basic information

Type Circular Shaft end shape (left) Female Thread Shaft end shape (right) Female Thread
Material Resin Surface Treatment NA Post Type Solid
Memory No memory Lower-inside Edge Finishing NA Gas vent hole NA
Material Details ABS

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360