Spacer / round / steel / chromated / external thread, internal thread / BRF-E

Spacer / round / steel / chromated / external thread, internal thread / BRF-E
[Nominal Thread Diameter (M)] 3/4
[Materials] Free-cutting steel (SUM)
[Treatment] Trivalent chrome chromate treatment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRF-410SE

Part Number
BRF-410SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.93 €

50 19 Days 10

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 8 Length L(mm) 10 Material Steel
Surface Treatment Trivalent Chromate Scale No memory Lower-inside Edge Finishing NA
Gas vent hole NA Material Details Free Cutting Steel (SUM) Details of Surface Treatment Trivalent Chromium Chromate

This page is Spacer / round / steel / chromated / external thread, internal thread / BRF-E, part number BRF-410SE.
You can find the detail information about specifications and dimensions on part number BRF-410SE.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360