Configure
  • Stock
  • Length L(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 20 working days
  • Spacer / hexagonal / plastic / external thread, internal thread / BSRY

    Spacer / hexagonal / plastic / external thread, internal thread / BSRY

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Length L

    (mm)

    RoHS?Minimum order quantity
    8
    10
    10 pieces
    29
    10
    10 pieces
    30
    10
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.84 €
    ( 2.19 € )
    20 working days
    2.89 €1.47 €
    ( 1.75 € )
    Stock item: 1 working dayAvailable for same-day shipping
    3.31 €
    ( 3.94 € )
    20 working days

    More Information

    Basic information

    [Nominal of Thread (M)] 3/4
    [Material] PEEK (Polyetheretherketone)
    [Color] Light Brown
    [Heat Warping Temperature] 1.82 MPa: 152°C
    [UL Standard] UL94V-0 (Materials)