Spacer / round / brass / nickel-plated / double-sided internal thread / ARB-BE

Spacer / round / brass / nickel-plated / double-sided internal thread / ARB-BE
[Nominal of Thread (M)] 3/4
Main Body
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] SUS304

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRPE-312.5
BRPE-330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L
(mm)

3.36 €

10 20 Days 1012.5

5.17 €

10 20 Days 1030

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 6 Material Resin Surface Treatment NA
Scale No memory Lower-inside Edge Finishing NA Gas vent hole NA
Material Details PEEK (Polyetheretherketone)

Tech Support