Round rod spacers / plastic / external thread, internal thread / AMR-E

Round rod spacers / plastic / external thread, internal thread / AMR-E
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Nominal of Thread (M)] 2/2.6/3/4/5
Resin part
[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Metal part
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AMR-330E
AMR-4100E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter D
(φ)
Length L
(mm)

0.74 €

0.52 €

1 Available Same day

Stock

10730

1.35 €

1 Available 20 Days 108100

Loading...

  1. 1

Basic information

Material Resin Surface Treatment NA Scale No memory
Lower-inside Edge Finishing NA Gas vent hole NA Material Details Duracon (POM)

Tech Support