Aluminum Bolt ALBT-E / ALBT-BE

Aluminum Bolt ALBT-E / ALBT-BE
[Nominal thread (M)] 3
[Material] Lead-free, free-cutting aluminum (CB156)
[Surface treatment] Pickling / Black anodized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALBT-0306BE
ALBT-0306E
ALBT-0308BE
ALBT-0308E
ALBT-0310BE
ALBT-0310E
ALBT-0312BE
ALBT-0312E
ALBT-0315BE
ALBT-0315E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm) Surface Treatment Cleaning Method

1.32 €

10 13 Days 106Black Anodized Aluminum-

0.54 €

10 13 Days 106NAPickling

1.34 €

10 13 Days 108Black Anodized Aluminum-

0.59 €

10 13 Days 108NAPickling

1.40 €

10 13 Days 1010Black Anodized Aluminum-

0.65 €

10 13 Days 1010NAPickling

1.53 €

10 13 Days 1012Black Anodized Aluminum-

0.78 €

10 13 Days 1012NAPickling

1.59 €

10 13 Days 1015Black Anodized Aluminum-

0.84 €

10 13 Days 1015NAPickling

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 3 Material Aluminum
Mounting Hole Shape NA Pitch(mm) 0.5 Additional Shape Standard
Thread Type Metric Coarse Sales Unit Box/Package Application Standard
Screw Type Full-Thread

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360