Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSPSLHA-STU-TP3-8 |
CSPSLHA-STU-TP4-12 |
CSPSLHA-STU-TP4-16 |
CSPSLHA-SUS-TP4-12 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|
71.07 € | 2,000 Pieces Per Package | 1 pack | 6 Days | - | 3 | 8 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | ||
35.61 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 4 | 12 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | ||
39.54 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 4 | 16 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | ||
91.67 € | 500 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric |
Loading...
Detailed Shape | Ultra Low Head | Mounting Hole Shape | Hexalobuler Hole | Tip Shape | Flat End |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Self-Tapping Screw | Basic Shape | Standard (Round) |
Sales Unit | Box/Package | Application | Standard |