Configure
  • Surface Treatment
    • Not Provided
  • Surface Treatment (Details)
    • Not Provided
    • Trivalent Chromate
    • Chromate Plating
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 15 working days

U Nut with Cap【1 to 300 pieces】

U Nut with Cap

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Product information

キャップ付きUナット:関連画像

Part number list

Number of items

Surface Treatment

Sales Unit

Surface Treatment (Details)

RoHS?Minimum order quantity
Chromate Plating
Box/Package
[Chromate Plating] Chromate Plating
-
1 packs

300 pieces

Bright Chromate Plating
Box/Package
Bright Chromate Plating
-
1 packs

300 pieces

Trivalent Chromate
Box/Package
[Trivalent Chromate] Trivalent White
10
1 packs

300 pieces

[Not Provided] N/A
Low Quantity (can be purchased from one)
[Not Provided] N/A
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
480.10 €
( 571.32 € )
15 working days
480.10 €
( 571.32 € )
15 working days
528.67 €
( 629.12 € )
6 working days
2.77 €
( 3.30 € )
6 working days

More Information

Basic information

[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Trivalent White / Chromate Plating
[Nominal of Thread (M)] 12
[Application/Function] Loosening prevention
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Loosening Prevention Details] Friction Nut
[Pitch] 1.5

Caution

  • This is a representative image. See the product standards for details.