Active Cross Nut

Active Cross Nut
  • Volume Discount
[Material] S45C
[Surface Processing] Trivalent White
[Nominal of Thread (M)] 10/12/16/20/24
[Application/Function] Loosening prevention
[Sales Unit] Individual (can be purchased from one piece)

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FNTLO-S45C3W-M10
FNTLO-S45C3W-M12
FNTLO-S45C3W-M16
FNTLO-S45C3W-M20
FNTLO-S45C3W-M24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.81 €

1 Available 6 Days

4.39 €

1 Available 6 Days

6.50 €

1 Available 6 Days

12.96 €

1 6 Days

15.58 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Surface Treatment Trivalent Chromate Thread Type Metric Coarse Applications, Functions Stop loosening
Sales Unit Low Quantity (can be purchased from one)

Tech Support