New Point, Dish D6, Small Head, Coarse【1,000-1,500 Pieces Per Package】

New Point, Dish D6, Small Head, Coarse
[M] 4 "Material" steel "Surface treatment" trivalent white "Thread type" self-tapping screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPCSS-ST3W-M4-10
CSPCSSA-ST3W-M4-13
CSPCSSA-ST3W-M4-19
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

50.73 €

1,500 Pieces Per Package

1 pack 6 Days 1010

53.53 €

1,500 Pieces Per Package

1 pack 6 Days 1013

43.79 €

1,000 Pieces Per Package

1 pack 6 Days 1019

Loading...

  1. 1

Basic information

Detailed Shape Disc Nominal of Thread (M) 4 Material Steel
Surface Treatment Trivalent White Mounting Hole Shape Phillips Head Tip Shape Other special shapes
Additional Shapes Standard Thread ridge Type Self-Drilling Screws Basic Shape Standard (Round)
Sales Unit Box/Package Application Standard

Tech Support