LIVE Sealing HEX【80-400 Pieces Per Package】

LIVE Sealing HEX
[Nominal M] 4, 5, 6
[Material] Steel / SUS410
[Surface Processing] None, Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSF-410-M5-25
HXNSF-410-M5-45
HXNSF-410-M6-19
HXNSF-ST3W-M4-19
HXNSF-ST3W-M4-25
HXNSF-ST3W-M5-35
HXNSF-ST3W-M5-75
HXNSF-ST3W-M6-105
HXNSFA-ST3W-M6-25
HXNSFB-ST3W-M5-50
HXNSFD-ST3W-M6-70
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

77.37 €

250 Pieces Per Package

1 pack 6 Days 10525[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

60.75 €

150 Pieces Per Package

1 pack 6 Days 10545[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

88.28 €

200 Pieces Per Package

1 pack 6 Days 10619[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

49.47 €

400 Pieces Per Package

1 pack 6 Days 10419[Steel] Steel[Trivalent Chromate] Trivalent White

55.10 €

400 Pieces Per Package

1 pack 6 Days 10425[Steel] Steel[Trivalent Chromate] Trivalent White

41.18 €

200 Pieces Per Package

1 pack 6 Days 10535[Steel] Steel[Trivalent Chromate] Trivalent White

25.38 €

80 Pieces Per Package

1 pack 6 Days 10575[Steel] Steel[Trivalent Chromate] Trivalent White

81.15 €

120 Pieces Per Package

1 pack 6 Days 106105[Steel] Steel[Trivalent Chromate] Trivalent White

37.99 €

150 Pieces Per Package

1 pack 6 Days 10625[Steel] Steel[Trivalent Chromate] Trivalent White

36.87 €

150 Pieces Per Package

1 pack 6 Days 10550[Steel] Steel[Trivalent Chromate] Trivalent White

68.83 €

150 Pieces Per Package

1 pack 6 Days 10670[Steel] Steel[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic information

Detailed Shape Standard Mounting Hole Shape N/A Tip Shape Other special shapes
Additional Shapes Flange Thread ridge Type Self-Drilling Screws Basic Shape Hexagon
Sales Unit Box/Package Application Standard

Tech Support