LIVE HEX Polycarbonate Resin【120 Pieces Per Package】

LIVE HEX Polycarbonate Resin
[Nominal M] 5
[Material] Steel
[Surface Processing] None

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNSND-ST-M5-25

Part Number
HXNSND-ST-M5-25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.29 €

120 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 5 Length L (mm) 25
Material Steel Surface Treatment N/A Mounting Hole Shape N/A
Tip Shape Other special shapes Additional Shapes Washer Included Thread ridge Type Self-Drilling Screws
Basic Shape Hexagon Sales Unit Box/Package Application Standard

This page is LIVE HEX Polycarbonate Resin, part number HXNSND-ST-M5-25.
You can find the detail information about specifications and dimensions on part number HXNSND-ST-M5-25.

Tech Support