Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSPSALC-SUS-M4-50 |
CSPSALC-SUS-M5-60 |
CSPSALC-SUS-M6-75 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|
134.32 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 50 | Box/Package | ||
0.95 € | 1 | Available | 6 Days | 10 | 5 | 60 | Low Quantity (can be purchased from one) | ||
1.28 € | 1 | Available | 6 Days | 10 | 6 | 75 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Material | Stainless Steel | Surface Treatment | N/A |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Tip Shape | Cone Point | Additional Shapes | Washer Included |
Thread ridge Type | Self-Drilling Screws | Basic Shape | Hexagon | Application | Standard |