Countersunk Head GRX Screw

Countersunk Head GRX Screw
  • Volume Discount
[Nominal size M] 4 "Material" stainless steel "Surface treatment" none "Thread type" high-tech screw "Thread type" high-tech screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS-SUS-M4-13
CS-SUS-M4-16
CS-SUS-M4-19
CS-SUS-M4-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

0.28 €

1 Available 6 Days 1013

0.31 €

1 Available 6 Days 1016

0.33 €

1 Available 6 Days 1019

0.37 €

1 Available 6 Days 1025

Loading...

  1. 1

Basic information

Detailed Shape Disc Nominal of Thread (M) 4 Material Stainless Steel
Surface Treatment N/A Mounting Hole Shape Phillips Head Tip Shape Other special shapes
Additional Shapes Standard Thread ridge Type High-tech Screw Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Application Standard

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support