Hybrid deep groove ball bearings / BNL

Hybrid deep groove ball bearings / BNL
  • Promotional pricing
BNL’s range of industry standard bearings are specially designed and manufactured for improved load carrying, wear rates and feel. We use our unique moulding techniques, careful material selection, decades of product knowledge and design expertise to manufacture bearings that outperform other plastic bearings on the market today.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC608Z/4N/D
AC686FZZ/4N/D
AC686FZZK/4N/D
AC688ZZ/4N/D
AC688ZZF/4N/D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Outer diameter D
(mm)
Inner diameter d1
(mm)
Width B
(mm)

1.80 €

0.85 €

1 Same day

Stock

8222287

2.13 €

1.00 €

1 Same day

Stock

6131365

2.55 €

1.20 €

1 Same day

Stock

6131365

2.46 €

1.16 €

136 Same day

Stock

8161685

2.26 €

1.08 €

1 Same day

Stock

8161685

Loading...

  1. 1

Basic information

Outer Ring Type, Type flat Outer Ring Material Polyacetal Bearing Material Stainless Steel
Chemical Resistance no Corrosion Resistance no Operating temperatur min.(° C) -50
Operating temperatur max.(° C) 100

Tech Support