Spur gears / ground / F series SSG

Spur gears / ground / F series SSG
  • Volume Discount
[Features]
· No backlash between shaft and gear when engaged
· Can be mounted in any position and meshing the teeth is easy
· Installation and removal are simple and can be repeated for use
· The bushing slides during overload to reduce damage to the gears.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SSG2-25F15A
SSG2-25F15B
SSG2-25F16A
SSG2-25F17A
SSG2-26F15A
SSG2-26F15B
SSG2-26F16A
SSG2-26F16B
SSG2-26F17A
SSG2-26F18A
SSG2-26F19A
SSG2-27F15A
SSG2-27F15B
SSG2-27F16A
SSG2-27F16B
SSG2-27F17A
SSG2-27F18A
SSG2-27F19A
SSG2-28F15A
SSG2-28F15B
SSG2-28F16A
SSG2-28F16B
SSG2-28F17A
SSG2-28F17B
SSG2-28F18A
SSG2-28F19A
SSG2-29F15A
SSG2-29F15B
SSG2-29F16A
SSG2-29F16B
SSG2-29F17A
SSG2-29F17B
SSG2-29F18A
SSG2-29F18B
SSG2-29F19A
SSG2-29F19B
SSG2-30F18A
SSG2-30F18B
SSG2-30F19A
SSG2-30F19B
SSG2-32F18A
SSG2-32F18B
SSG2-32F19A
SSG2-32F19B
SSG2-32F20A
SSG2-34F18A
SSG2-34F18B
SSG2-34F19A
SSG2-34F19B
SSG2-34F20A
SSG2-35F18A
SSG2-35F18B
SSG2-35F19A
SSG2-35F19B
SSG2-35F20A
SSG2-36F18A
SSG2-36F18B
SSG2-36F19A
SSG2-36F19B
SSG2-36F20A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Shape Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

121.62 €

1 9 Days 1025Shape A15204016

121.62 €

1 9 Days 1025B Type15204016

123.49 €

1 9 Days 1025Shape A16204016

123.42 €

1 9 Days 1025Shape A17204016

123.60 €

1 9 Days 1026Shape A15204216

123.60 €

1 9 Days 1026B Type15204216

125.47 €

1 9 Days 1026Shape A16204216

125.47 €

1 9 Days 1026B Type16204216

125.39 €

1 9 Days 1026Shape A17204216

132.31 €

1 9 Days 1026Shape A18204216

132.25 €

1 9 Days 1026Shape A19204216

124.28 €

1 9 Days 1027Shape A15204416

124.28 €

1 9 Days 1027B Type15204416

126.15 €

1 9 Days 1027Shape A16204416

126.15 €

1 9 Days 1027B Type16204416

126.07 €

1 9 Days 1027Shape A17204416

132.99 €

1 9 Days 1027Shape A18204416

132.93 €

1 9 Days 1027Shape A19204416

125.61 €

1 9 Days 1028Shape A15204516

125.61 €

1 9 Days 1028B Type15204516

127.47 €

1 9 Days 1028Shape A16204516

127.47 €

1 9 Days 1028B Type16204516

127.39 €

1 9 Days 1028Shape A17204516

127.39 €

1 9 Days 1028B Type17204516

134.31 €

1 9 Days 1028Shape A18204516

134.25 €

1 9 Days 1028Shape A19204516

126.70 €

1 9 Days 1029Shape A15204816

126.70 €

1 9 Days 1029B Type15204816

128.56 €

1 9 Days 1029Shape A16204816

128.56 €

1 9 Days 1029B Type16204816

128.48 €

1 9 Days 1029Shape A17204816

128.48 €

1 9 Days 1029B Type17204816

135.40 €

1 9 Days 1029Shape A18204816

135.40 €

1 9 Days 1029B Type18204816

135.33 €

1 9 Days 1029Shape A19204816

135.33 €

1 9 Days 1029B Type19204816

137.41 €

1 9 Days 1030Shape A18205016

137.41 €

1 9 Days 1030B Type18205016

137.35 €

1 9 Days 1030Shape A19205016

137.35 €

1 9 Days 1030B Type19205016

139.15 €

1 9 Days 1032Shape A18205016

139.15 €

1 9 Days 1032B Type18205016

139.08 €

1 9 Days 1032Shape A19205016

139.08 €

1 9 Days 1032B Type19205016

142.28 €

1 9 Days 1032Shape A20205016

142.82 €

1 9 Days 1034Shape A18205016

142.82 €

1 9 Days 1034B Type18205016

142.76 €

1 9 Days 1034Shape A19205016

142.76 €

1 9 Days 1034B Type19205016

145.94 €

1 9 Days 1034Shape A20205016

145.98 €

1 9 Days 1035Shape A18205016

145.98 €

1 9 Days 1035B Type18205016

145.91 €

1 9 Days 1035Shape A19205016

145.91 €

1 9 Days 1035B Type19205016

149.11 €

1 9 Days 1035Shape A20205016

146.78 €

1 9 Days 1036Shape A18205016

146.78 €

1 9 Days 1036B Type18205016

146.72 €

1 9 Days 1036Shape A19205016

146.72 €

1 9 Days 1036B Type19205016

149.90 €

1 9 Days 1036Shape A20205016

Loading...

Basic information

Heat Treatment Induction Hardened Tooth Tip Surface Treatment Black Oxide Ground Tooth Available
Accuracy Grade(Old JIS) N7 Material (Details) EN 1.1191 Equiv.

Tech Support