Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AR-36.250.N01 |
AR-36.250.S01 |
AR-36.250.S04 |
AR-36.300.N01 |
AR-36.300.S01 |
AR-36.300.S04 |
AR-36.400.N01 |
AR-36.400.S01 |
AR-36.400.S04 |
AR-36.500.N01 |
AR-36.500.S01 |
AR-36.500.S04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
87.42 € | 1 | Available | 9 Days | 10 | 250 | 250 | 274 | Shank and ledge silver | |
90.90 € | 1 | Available | 9 Days | 10 | 250 | 250 | 274 | Shank black ledge silver | |
95.32 € | 1 | Available | 9 Days | 10 | 250 | 250 | 274 | Shank and ledge black | |
89.88 € | 1 | Available | 9 Days | 10 | 300 | 300 | 324 | Shank and ledge silver | |
93.58 € | 1 | Available | 9 Days | 10 | 300 | 300 | 324 | Shank black ledge silver | |
98.04 € | 1 | Available | 9 Days | 10 | 300 | 300 | 324 | Shank and ledge black | |
94.96 € | 1 | Available | 9 Days | 10 | 400 | 400 | 424 | Shank and ledge silver | |
98.78 € | 1 | Available | 9 Days | 10 | 400 | 400 | 424 | Shank black ledge silver | |
103.24 € | 1 | Available | 9 Days | 10 | 400 | 400 | 424 | Shank and ledge black | |
100.06 € | 1 | Available | 9 Days | 10 | 500 | 500 | 524 | Shank and ledge silver | |
104.06 € | 1 | Available | 9 Days | 10 | 500 | 500 | 524 | Shank black ledge silver | |
109.08 € | 1 | Available | 9 Days | 10 | 500 | 500 | 524 | Shank and ledge black |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 55 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 38 |
Handle Cross Sectional Shape | Others | Fastening M | M8 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes