Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | FG12-LH10 | FG12-LH11 | |
without push button, with LED-illumination | with push button and with LED-illumination | ||
A* | L | Order no. | Order no. |
165 | 232 | FG12-LH10.165.11 | FG12-LH11.165.11 |
Type | FG12-LH10 | FG12-LH11 |
without push button | with push button | |
Push button (1 change-over contact) | without | |
LED board | ||
Push button | - | 24 V AC/DC max. 1 A |
Operating voltage LED | 24 V DC (12 V DC optional) | |
Connection type | cable 8-pole | |
Mounting cutout |
Part Number
|
---|
FG12-LH10.165.11 |
FG12-LH11.165.11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
414.76 € | 1 | Available | 5 Days | 10 | |
467.04 € | 1 | Available |
Same day
Stock | 10 |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 165 | Main Body Material | Polyamide | Height H(mm) | 61 |
Main Body, Surface Treatment | Clear Anodize | Mounting Method | Tapped | Handle Thickness D(mm) | 33 |
Handle Cross Sectional Shape | Others | Screw-on distance A(mm) | 165 | Length L(mm) | 232 |
Fastening M | M6 | Material | AlMgSi 0.5, PA6 | Surface treatment | Anodized |
Handle color | Shank black ledge silver |