Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M3-20.A200.11 |
M3-20.A200.14 |
M3-20.A250.11 |
M3-20.A250.14 |
M3-20.A300.11 |
M3-20.A300.14 |
M3-20.A350.11 |
M3-20.A350.14 |
M3-20.A400.11 |
M3-20.A400.14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | |
---|---|---|---|---|---|---|---|
55.16 € | 1 | Available | 12 Days | 10 | 200 | 200 | |
58.06 € | 1 | Available | 12 Days | 10 | 200 | 200 | |
57.94 € | 1 | Available | 12 Days | 10 | 250 | 250 | |
60.86 € | 1 | Available | 12 Days | 10 | 250 | 250 | |
60.48 € | 1 | Available | 12 Days | 10 | 300 | 300 | |
63.52 € | 1 | Available | 12 Days | 10 | 300 | 300 | |
63.00 € | 1 | Available | 12 Days | 10 | 350 | 350 | |
66.38 € | 1 | Available | 12 Days | 10 | 350 | 350 | |
65.54 € | 1 | Available | 12 Days | 10 | 400 | 400 | |
69.00 € | 1 | Available | 12 Days | 10 | 400 | 400 |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 62 | Applied Load(N) | 800 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Round Hole | Handle Thickness D(mm) | 20 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M8 | Material | AlMgSi 0.5, PA6 |
Surface treatment | Anodized | Handle color | Shank black ledge silver |