Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SG-20.100.A1 |
SG-20.100.B1 |
SG-20.150.A1 |
SG-20.150.B1 |
SG-20.200.B1 |
SG-20.250.B1 |
SG-20.300.B1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Fastening M | Version | |
---|---|---|---|---|---|---|---|---|
61.04 € | 1 | Available | 12 Days | 10 | - | M6 | A | |
61.04 € | 1 | Available | 12 Days | 10 | Round Hole | M4 | B | |
73.16 € | 1 | Available | 12 Days | 10 | - | M6 | A | |
73.16 € | 1 | Available | 12 Days | 10 | Round Hole | M4 | B | |
85.38 € | 1 | Available | 12 Days | 10 | Round Hole | M4 | B | |
97.52 € | 1 | Available | 12 Days | 10 | Round Hole | M4 | B | |
109.00 € | 1 | Available | 12 Days | 10 | Round Hole | M4 | B |
Loading...
Main Body Type | Surfaced Type | Main Body Material | Aluminum | Applied Load(N) | 500 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Powder Coating | Material | AlMgSi 0.5, PA6 | Surface treatment | Anodized |
Handle color | Silver |