Tube Handle (U5-30)

Tube Handle (U5-30)
  • Volume Discount
Tube aluminium or stainless steel, holders made of Polyamide PA 6 glass ball reinforced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U5-30.F200.01
U5-30.F200.37
U5-30.F250.01
U5-30.F250.37
U5-30.F300.01
U5-30.F300.37
U5-30.F350.01
U5-30.F350.37
U5-30.F400.01
U5-30.F400.37
U5-30.F500.01
U5-30.F500.37
U5-30.R200.01
U5-30.R200.37
U5-30.R250.01
U5-30.R250.37
U5-30.R300.01
U5-30.R300.37
U5-30.R350.01
U5-30.R350.37
U5-30.R400.01
U5-30.R400.37
U5-30.R500.01
U5-30.R500.37
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body Material Main Body, Surface Treatment Mounting Method Screw-on distance A
(mm)
Length L
(mm)
Material Surface treatment

43.02 €

1 Available 9 Days 10200AluminumPowder CoatingRound Hole200280AlMgSi 0.5, PA6Anodized

51.56 €

1 Available 9 Days 10200EN 1.4301 Equiv.Shot BlastingRound Hole2002801.4301 (304), PA6Brushed

44.08 €

1 Available 9 Days 10250AluminumPowder CoatingRound Hole250330AlMgSi 0.5, PA6Anodized

53.86 €

1 Available 9 Days 10250EN 1.4301 Equiv.Shot BlastingRound Hole2503301.4301 (304), PA6Brushed

45.28 €

1 Available 9 Days 10300AluminumPowder CoatingRound Hole300380AlMgSi 0.5, PA6Anodized

55.36 €

1 Available 9 Days 10300EN 1.4301 Equiv.Shot BlastingRound Hole3003801.4301 (304), PA6Brushed

46.60 €

1 Available 9 Days 10350AluminumPowder CoatingRound Hole350430AlMgSi 0.5, PA6Anodized

58.62 €

1 Available 9 Days 10350EN 1.4301 Equiv.Shot BlastingRound Hole3504301.4301 (304), PA6Brushed

47.92 €

1 Available 9 Days 10400AluminumPowder CoatingRound Hole400480AlMgSi 0.5, PA6Anodized

60.98 €

1 Available 9 Days 10400EN 1.4301 Equiv.Shot BlastingRound Hole4004801.4301 (304), PA6Brushed

50.42 €

1 Available 9 Days 10500AluminumPowder CoatingRound Hole500580AlMgSi 0.5, PA6Anodized

65.68 €

1 Available 9 Days 10500EN 1.4301 Equiv.Shot BlastingRound Hole5005801.4301 (304), PA6Brushed

39.60 €

1 Available 9 Days 10200AluminumPowder CoatingTapped200280AlMgSi 0.5, PA6Anodized

51.10 €

1 Available 9 Days 10200EN 1.4301 Equiv.Shot BlastingTapped2002801.4301 (304), PA6Brushed

47.00 €

1 Available 9 Days 10250AluminumPowder CoatingTapped250330AlMgSi 0.5, PA6Anodized

52.72 €

1 Available 9 Days 10250EN 1.4301 Equiv.Shot BlastingTapped2503301.4301 (304), PA6Brushed

41.62 €

1 Available 9 Days 10300AluminumPowder CoatingTapped300380AlMgSi 0.5, PA6Anodized

54.94 €

1 Available 9 Days 10300EN 1.4301 Equiv.Shot BlastingTapped3003801.4301 (304), PA6Brushed

42.60 €

1 Available 9 Days 10350AluminumPowder CoatingTapped350430AlMgSi 0.5, PA6Anodized

56.98 €

1 Available 9 Days 10350EN 1.4301 Equiv.Shot BlastingTapped3504301.4301 (304), PA6Brushed

43.56 €

1 Available 9 Days 10400AluminumPowder CoatingTapped400480AlMgSi 0.5, PA6Anodized

58.66 €

1 Available 9 Days 10400EN 1.4301 Equiv.Shot BlastingTapped4004801.4301 (304), PA6Brushed

45.84 €

1 Available 9 Days 10500AluminumPowder CoatingTapped500580AlMgSi 0.5, PA6Anodized

62.34 €

1 Available 9 Days 10500EN 1.4301 Equiv.Shot BlastingTapped5005801.4301 (304), PA6Brushed

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Height H(mm) 75 Applied Load(N) 1000 Handle Thickness D(mm) 30
Handle Cross Sectional Shape Round Shape Fastening M M6 Handle color Shank black ledge silver

Tech Support