Stainless Steel Handle (UG-08)

Stainless Steel Handle (UG-08)
  • Volume Discount
Handle shanks and handle ledge made of stainless steel 1.4305. Surface vibration ground, blasted and electropolished with a semi-gloss finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UG-08.100.36
UG-08.120.36
UG-08.140.36
UG-08.160.36
UG-08.180.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)

62.92 €

1 Available 12 Days 10100100114

64.66 €

1 Available 12 Days 10120120134

66.50 €

1 Available 12 Days 10140140154

68.24 €

1 Available 12 Days 10160160174

71.64 €

1 Available 12 Days 10180180194

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Stainless Steel Height H(mm) 37 Applied Load(N) 500
Main Body, Surface Treatment Mirror Surface Mounting Method Tapped Handle Thickness D(mm) 12
Handle Cross Sectional Shape Round Shape Fastening M M6 Material 1.4404 (316L)
Surface treatment Blasted, electropolished

Tech Support